Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
HF data carriers (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
25 x 3 x 65 mm
Antenna type
right-angle
UID serial number, read-only
8 Byte
Supported data carrier types
DIN ISO 15693
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS00KM
HF data carriers (13.56 MHz)
BIS M-115-03/A
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS M-115-03/A-SA2 | BIS M-115-03/A | |
|
-
List price
|
-
List price
|
|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | 25 x 3 x 65 mm | 25 x 3 x 65 mm |
| Antenna type | right-angle | round |
| UID serial number, read-only | 8 Byte | 8 Byte |
| Supported data carrier types | DIN ISO 15693 | DIN ISO 15693 |
| Memory type | EEPROM | EEPROM |
| User data, read/write | 112 Byte | 112 Byte |
| Storage temperature | -30...60 °C | -30...60 °C |
| Ambient temperature | -25...50 °C | -25...50 °C |
| Housing material |
Epoxy-resin/fiberglass PVC |
Epoxy-resin/fiberglass PVC |
| IP rating | IP65 | IP65 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
| Installation | - | metal-free (clear zone) |
Only CAD model download is supported