Similar Illustration
Only CAD model download is supported
HF read/write heads and antennas (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
80 x 40 x 84.5 mm
Installation
metal-free (clear zone)
Antenna type
Rod
Supported data carrier types
DIN ISO 15693
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS VM-351-001-S4 | BIS VM-351-401-S4 | |
|
-
List price
|
-
List price
|
|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | 80 x 40 x 84.5 mm | 80 x 40 x 84.5 mm |
| Installation | metal-free (clear zone) | on metal |
| Antenna type | Rod | Rod |
| Supported data carrier types | DIN ISO 15693 |
DIN ISO 15693 DIN ISO 15693 (High Memory) |
| Connection | Male, 4-pin | Male, 4-pin |
| Housing material | PBT | PBT |
| Ambient temperature | 0...70 °C | 0...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UL-FILE E227256, Vol.X1, BIS WEEE |
CE UKCA cULus WEEE FCC IC (Radio) MIC |
Only CAD model download is supported