Products
Industries & Solutions
Company
Service & Support
Canceled

BIS00U0

BIS U-302-C1-TNCB

UHF RFID readers (860...930 MHz)

Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Dimension
271 x 42.5 x 271 mm
Antenna type
Patch
Polarization
circular
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Dimension
271 x 42.5 x 271 mm
Antenna type
Patch
Polarization
circular
Connection
TNC-Female
Housing material
Aluminum, Antenna hood: Polymer blend
Ambient temperature
-20...55 °C
IP rating
IP65
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue