Similar Illustration
Only CAD model download is supported
HF data carriers (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
Ø 6 x 1 mm
Antenna type
round
UID serial number, read-only
8 Byte
Memory type
EEPROM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS01FH
HF data carriers (13.56 MHz)
BIS M-1B3-03/A
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS M-116-03/A | BIS M-1B3-03/A | |
|
-
List price
|
-
List price
|
|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | Ø 6 x 1 mm | Ø 6 x 0.9 mm |
| Antenna type | round | round |
| UID serial number, read-only | 8 Byte | 8 Byte |
| Memory type | EEPROM | EEPROM |
| Supported data carrier types | DIN ISO 15693 | DIN ISO 15693 |
| User data, read/write | 112 Byte | 112 Byte |
| Storage temperature | -20...90 °C | -25...85 °C |
| Ambient temperature | 0...50 °C | -25...55 °C |
| Housing material | Epoxy-resin/fiberglass | Epoxy ELER-8 |
| IP rating | IP67 | IP67 |
| Installation |
metal-free (clear zone) on metal |
flush in metal |
| Approval/Conformity |
CE WEEE |
CE UKCA WEEE |
Only CAD model download is supported