Products
Industries & Solutions
Company
Service & Support

BIS00UR

BIS U-6027-060-144-06-ST27

Evaluation units for the UHF range (860...960 MHz)

Product Group
UHF (860...930 MHz)
Working frequency
917…921 MHz
Radio license
South Korea (KC)
Interface
Ethernet TCP/IP
Supported RFID technologies
UHF 860...930 MHz (BIS U)
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
UHF (860...930 MHz)
Working frequency
917…921 MHz
Radio license
South Korea (KC)
Interface
Ethernet TCP/IP
Supported RFID technologies
UHF 860...930 MHz (BIS U)
Number of connectable R/W heads / antennas
4
Output power adjustable
17 dBm…30 dBm (50 mW…1 W)
Operating voltage Ub
19.2...28.8 VDC
Housing material
Steel, Aluminum, coated
Ambient temperature
-20...55 °C
IP rating
IP65, with connector
Approval/Conformity
KC
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue