Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIS00WH

Soon no longer available

UHF data carriers (860...960 MHz)

Typecode:

BIS U-101-04/CA

Loading...

to be discontinued

Recommended accessories
Product Group
UHF (860...960 MHz)
Working frequency
860…960 MHz
Dimension
51.5 x 6.4 x 51.5 mm
Memory type
EEPROM
User data, read/write
512 Bit
EPC memory, read/write
240 Bit
TID memory, read-only
64 Bit
Antenna type
Dipol
Installation
metal-free (clear zone)
Storage temperature
-40...85 °C
Ambient temperature
-20...85 °C
Housing material
ABS
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Holders for RFID systems

ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-02
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710