Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIS00YF

HF data carriers (13.56 MHz)

Typecode:

BIS M-132-03/L

Loading...
Recommended accessories
Product Group
HF (13.56 MHz)
Dimension
Ø 24.9 x 4.8 mm
Antenna type
round
UID serial number, read-only
8 Byte
Memory type
EEPROM
Supported data carrier types
DIN ISO 15693
User data, read/write
112 Byte
Storage temperature
-40...85 °C
Ambient temperature
-20...85 °C
Housing material
ABS, black
IP rating
IP68
Installation
metal-free (clear zone)
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Measurement data

  • Disposal

Cover caps

ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-02
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710