Similar Illustration
Only CAD model download is supported
HF read/write heads and antennas (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
25 x 10 x 50 mm
Installation
metal-free (clear zone)
Antenna type
round
Connection
Male, 8-pin, 0.50 m, PU
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported