Products
Industries & Solutions
Company
Service & Support

BIS00ZY

BIS L-103-05/L-ZC1

Round tags for the LF range (125 kHz)

Product Group
LF (125 kHz)
Dimension
Ø 15 x 50 mm
Communication
Read/Write
UID serial number, read-only
4 Byte
User data, read/write
192 Byte
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
LF (125 kHz)
Dimension
Ø 15 x 50 mm
Communication
Read/Write
UID serial number, read-only
4 Byte
User data, read/write
192 Byte
Memory type
EEPROM
Antenna type
round
Installation
metal-free (clear zone)
Storage temperature
-25...85 °C
Ambient temperature
-25...85 °C
Housing material
POM, Data carrier: PPS, epoxy
PUR
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue