Similar Illustration
Only CAD model download is supported
HF read/write heads and antennas (13.56 MHz)
Product Group
HF (13.56 MHz)
Installation
metal-free (clear zone) (in steel)
Connection
Connector, M12x1-Male, 4-pin, 0.50 m, PU
Ambient temperature
0...70 °C
IP rating
IP67
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported