Similar Illustration
Only CAD model download is supported
Rectangular tags for the HF range (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
40 x 22 x 80 mm
Antenna type
Rod
UID serial number, read-only
8 Byte
Memory type
FRAM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS011U
HF data carriers (13.56 MHz)
BIS M-153-14/A
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS M-153-13/A | BIS M-153-14/A | |
|
-
List price
|
-
List price
|
|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | 40 x 22 x 80 mm | 40 x 22 x 80 mm |
| Antenna type | Rod | Rod |
| UID serial number, read-only | 8 Byte | 8 Byte |
| Memory type | FRAM | FRAM |
| Supported data carrier types | DIN ISO 15693 (High Memory) | DIN ISO 15693 (High Memory) |
| User data, read/write | 32768 Byte | 65536 Byte |
| Storage temperature | -25...85 °C | -25...85 °C |
| Ambient temperature | -25...85 °C | -25...85 °C |
| Housing material | POM | POM |
| Installation |
metal-free (clear zone) on metal |
metal-free (clear zone) on metal |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported