Products
Industries & Solutions
Company
Service & Support
Canceled

BIS012M

BIS L-380-22/BU-PU1-00,50

LF RFID data couplers (125 kHz)

Cable length L
0.50 m
Antenna type
round
Installation
metal-free (clear zone)
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Cable length L
0.50 m
Antenna type
round
Installation
metal-free (clear zone)
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
Housing material
ABS, GF16
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue