Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Smart label for the UHF range (860/960 MHz)
Product Group
UHF (860...930 MHz)
Working frequency
860…960 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
United Kingdom (UKCA)
Dimension
27 x 97 mm
Memory type
EEPROM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS U-155-M2/CAA | UHF TAG AD DOGBONE M750 LABEL | |
|
-
List price
|
-
List price
|
|
|
|
||
| Product Group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 860…960 MHz | 860…930 MHz |
| Radio license |
Europe (CE) United Kingdom (UKCA) |
- |
| Dimension | 27 x 97 mm | 27 x 97 mm |
| Memory type | EEPROM | - |
| User data, read/write | 512 Bit | 32 Bit |
| EPC memory, read/write | 128 Bit | 96 Bit |
| TID memory, read-only | 96 Bit | 96 Bit |
| Antenna type | Dipol | - |
| Installation | metal-free (clear zone) | metal-free (clear zone) |
| Storage temperature | -40...85 °C | - |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Housing material | Paper | Paper |
| Approval/Conformity |
CE UKCA WEEE |
- |
Only CAD model download is supported