Products
Industries & Solutions
Company
Service & Support

BIS017A

BIS M-4008-048-002-ST4

Stand-alone Readers for HF (13.56 MHz) with RS232 and Fieldbus Interface

Product Group
HF (13.56 MHz)
Dimension
80 x 35 x 119 mm
Installation
metal-free (clear zone)
on metal
flush in metal
Antenna type
Rod
Supported data carrier types
DIN ISO 15693
DIN ISO 15693 (High Memory)
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
HF (13.56 MHz)
Dimension
80 x 35 x 119 mm
Installation
metal-free (clear zone)
on metal
flush in metal
Antenna type
Rod
Supported data carrier types
DIN ISO 15693
DIN ISO 15693 (High Memory)
Connection
2x M12x1-Female, 4-pin, D-coded
M12x1-Male, 4-pin, A-coded
Housing material
Zinc, Die casting
Ambient temperature
0...70 °C
IP rating
IP67
Interface
Profinet I/O (IRT);Profinet I/O (IRT)
2-Port Switch
Approval/Conformity
CE
UKCA
WEEE
cULus
FCC
IC (Radio)
MIC
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue