Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIS018C

HF read/write heads (13.56 MHz) with integrated processor unit

Typecode:

BIS M-4006-034-002-ST4

Loading...
Product Group
HF (13.56 MHz)
Dimension
80 x 35 x 119 mm
Installation
metal-free (clear zone)
on metal
flush in metal
Antenna type
Rod
Supported data carrier types
DIN ISO 15693
DIN ISO 15693 (High Memory)
Connection
2x M12x1-Female, 4-pin, D-coded
M12x1-Male, 4-pin
Housing material
Zinc, Die casting
Interface
EtherNet/IP;EtherNet/IP
2-Port Switch
Operating voltage Ub
19.2...28.8 VDC LPS Class 2
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Technical documentation

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

Holders for RFID systems

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710