Products
Industries & Solutions
Company
Service & Support

BIS018F

BIS U-112-M4/CAA

Rectangular tags for the UHF range (860/960 MHz)

Product Group
UHF (860...930 MHz)
Working frequency
860…960 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
Dimension
29.3 x 19.2 x 66.2 mm
Memory type
EEPROM
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
UHF (860...930 MHz)
Working frequency
860…960 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
Dimension
29.3 x 19.2 x 66.2 mm
Memory type
EEPROM
User data, read/write
0 Bit
EPC memory, read/write
96 Bit
TID memory, read-only
48 Bit
Antenna type
Dipol
Installation
metal-free (clear zone)
Storage temperature
-40...85 °C
Ambient temperature
-40...85 °C
Housing material
PVDF
IP rating
IP68
IP69K
Approval/Conformity
CE
UKCA
WEEE
Ecolab
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue