BIS019W
HF read/write heads and antennas (13.56 MHz)
Typecode:
BIS VM-343-501/10-S115
- Product Group
- HF (13.56 MHz)
- Dimension
- Ø 14.5 x 82.1 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Supported data carrier types
-
DIN ISO 15693
DIN ISO 15693 (High Memory)
LF 70/455 kHz - Connection
- Male, 8-pin
- Housing material
- Brass, nickel-plated
- Ambient temperature
- 0...70 °C
- IP rating per IEC 60529
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Measurement data
-
MTTF Certificate
-
Declaration of Compliance
-
Installation/Assembly manual
-
Supplement
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.0
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 6.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710