Similar Illustration
Only CAD model download is supported
Rectangular tags for the HF range (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
54 x 0.76 x 85.6 mm
Antenna type
round
UID serial number, read-only
4 Byte
Memory type
EEPROM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS0047
HF data carriers (13.56 MHz)
BIS M-120-01/L
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS M-120-01/L-SA1 | BIS M-120-01/L | |
|
-
List price
|
-
List price
|
|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | 54 x 0.76 x 85.6 mm | 54 x 0.76 x 85.6 mm |
| Antenna type | round | round |
| UID serial number, read-only | 4 Byte | 4 Byte |
| Memory type | EEPROM | EEPROM |
| Supported data carrier types | DIN ISO 14443 | DIN ISO 14443 |
| User data, read/write | 752 Byte | 752 Byte |
| Storage temperature | -25...70 °C | -25...70 °C |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Housing material | PVC | PVC |
| IP rating | IP67 | IP67 |
| Installation | metal-free (clear zone) | metal-free (clear zone) |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported