Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Evaluation units for the HF range (13.56 MHz)
Product Group
Multi-Frequency Processor
Interface
Ethernet: MQTT/REST API/Balluff 007
USB: Balluff 007
USB: Balluff 007
Supported RFID technologies
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
Number of connectable R/W heads / antennas
4
Operating voltage Ub
24 V DC SELV/PELV
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
Only CAD model download is supported