Similar Illustration
Only CAD model download is supported
HF data carriers (13.56 MHz)
Special characteristics
Washdown
Product Group
HF (13.56 MHz)
Dimension
Ø 16 x 3 mm
Antenna type
round
UID serial number, read-only
8 Byte
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS01JZ
HF data carriers (13.56 MHz)
BIS M-107-22/L
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS M-107-03/L | BIS M-107-22/L | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
| Dimension | Ø 16 x 3 mm | Ø 16 x 3 mm |
| Antenna type | round | round |
| UID serial number, read-only | 8 Byte | 8 Byte |
| Memory type | EEPROM | EEPROM |
| Supported data carrier types | DIN ISO 15693 | DIN ISO 15693 |
| User data, read/write | 112 Byte | 316 Byte |
| Storage temperature temporary | -40...85 °C 1x1000 h | 120 °C 1x100 h |
| Ambient temperature | -25...85 °C | -40...85 °C |
| Housing material | PPS | PPS |
| IP rating |
IP68 IP69K |
IP68 IP69K |
| Installation | metal-free (clear zone) | metal-free (clear zone) |
| Approval/Conformity |
CE WEEE Ecolab |
CE WEEE Ecolab |
| Storage temperature | - | -40...85 °C |
Only CAD model download is supported