Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Rectangular tags for the UHF range (860/960 MHz)
Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
United Kingdom (UKCA)
Dimension
7.8 x 2.7 x 6.8 mm
Memory type
EEPROM
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS U-104-A0/C1M-HT | UHF TAG XS DOT US X4102-US000-U9XM | |
|
-
List price
|
-
List price
|
|
|
|
||
| Product Group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 902…928 MHz | 902…928 MHz |
| Radio license |
Europe (CE) United Kingdom (UKCA) |
- |
| Dimension | 7.8 x 2.7 x 6.8 mm | Ø 6 x 2.5 mm |
| Memory type | EEPROM | - |
| User data, read/write, switchable | 32 (64) bits | - |
| EPC memory, writeable, switchable | 128 (96) bits | - |
| TID memory, read-only | 96 Bit | 96 Bit |
| Antenna type | Dipol | - |
| Installation | on metal | on metal |
| Storage temperature temporary | -20...235 °C 1x700 h | -40...150 °C 168 h |
| Ambient temperature | -20...85 °C | -40...85 °C |
| Housing material | Ceramic | Ceramic |
| IP rating | IP68 | - |
| Approval/Conformity |
CE UKCA WEEE |
- |
| User data, read/write | - | 752 Bit |
| EPC memory, read/write | - | 128 Bit |
Only CAD model download is supported