Similar Illustration
Only CAD model download is supported
Multi-frequency RFID processors (BIS V)
Product Group
Multi-Frequency Processor
Interface
Profinet: I/O (IRT)
Supported RFID technologies
LF 125 kHz (BIS VL)
LF 70/455 kHz (BIS C )
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
LF 70/455 kHz (BIS C )
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
Number of connectable R/W heads / antennas
4
Operating voltage Ub
24 V DC LPS Class 2
Alternative without customs surcharge
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Duty-free product
|
|
|
|
|
|
| BIS V-6108-048-C102-SA3 | BIS V-6108-048-C102 | |
|
-
List price
|
-
List price
|
|
| Product Group | Multi-Frequency Processor | Multi-Frequency Processor |
|---|---|---|
| Interface | Profinet: I/O (IRT) | Profinet: I/O (IRT) |
| Supported RFID technologies |
LF 125 kHz (BIS VL) LF 70/455 kHz (BIS C ) HF 13.56 MHz (BIS VM) UHF 860...930 MHz (BIS VU) |
LF 125 kHz (BIS VL) LF 70/455 kHz (BIS C ) HF 13.56 MHz (BIS VM) UHF 860...930 MHz (BIS VU) |
| Number of connectable R/W heads / antennas | 4 | 4 |
| Operating voltage Ub | 24 V DC LPS Class 2 | 24 V DC SELV/PELV |
| Housing material | Zinc, Die casting | Zinc, Die casting |
| Ambient temperature | 0...60 °C | 0...60 °C |
| IP rating | IP65, with connector | IP65, with connector |
| Approval/Conformity |
CE UKCA EAC cULus WEEE |
CE UKCA cULus WEEE ETA FCC (Radio) IC (Radio) IFT KC MIC NBTC |
| Connection |
2x M12x1-Female, 4-pin, D-coded 7/8"-Male, 5-pin |
2x M12x1-Female, 4-pin, D-coded 7/8"-Male, 5-pin |
Only CAD model download is supported