Similar Illustration
Only CAD model download is supported
Multi-frequency RFID processors (BIS V)
Product Group
Multi-Frequency Processor
Interface
EtherCAT
Supported RFID technologies
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
Number of connectable R/W heads / antennas
4
Operating voltage Ub
24 V DC LPS Class 2
Alternative without customs surcharge
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Duty-free product
|
|
|
|
|
|
| BIS V-6110-063-C002-SA3 | BIS V-6110-063-C002 | |
|
-
List price
|
-
List price
|
|
| Product Group | Multi-Frequency Processor | Multi-Frequency Processor |
|---|---|---|
| Interface | EtherCAT | EtherCAT |
| Supported RFID technologies |
LF 125 kHz (BIS VL) HF 13.56 MHz (BIS VM) UHF 860...930 MHz (BIS VU) |
LF 125 kHz (BIS VL) HF 13.56 MHz (BIS VM) UHF 860...930 MHz (BIS VU) |
| Number of connectable R/W heads / antennas | 4 | 4 |
| Operating voltage Ub | 24 V DC LPS Class 2 | 24 V DC SELV/PELV |
| Housing material | Zinc, Die casting | Zinc, Die casting |
| Ambient temperature | 0...60 °C | 0...60 °C |
| IP rating | IP65, with connector | IP65, with connector |
| Approval/Conformity |
CE UKCA EAC cULus WEEE |
CE UKCA cULus WEEE |
| Connection |
2x M12x1-Female, 4-pin, D-coded 7/8"-Male, 5-pin |
2x M12x1-Female, 4-pin, D-coded 7/8"-Male, 5-pin |
Only CAD model download is supported
Only CAD model download is supported