Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIW0001

BIW

Typecode:

BIW1-A310-M0075-P1-S115

Loading...
Recommended accessories
Hub
85 mm
Analog output
Analog, voltage 0…10 V
Sampling rate typ.
32 kHz
Repeat accuracy
10 µm
Non-linearity max.
±15 µm
Housing material
Aluminum, Anodized
Connection
Connector, M12x1, 8-pin
Operating voltage Ub
18...30 VDC
Ambient temperature
-20...85 °C
IP rating
IP54
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Single-Ended Cordsets

ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 4.1
27-27-07-02
ECLASS 5.1.3
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926