Products
Industries & Solutions
Company
Service & Support

BIW002U

BIW1-E317-M0710-P1-SA002-ZA0F

Inductive transducer system

Analog output
Analog, current
Sampling rate typ.
32 kHz
Repeat accuracy
10 µm
Housing material
Aluminum, Anodized
Connection
Connector, M12x1, 8-pin

This product is part of the classic portfolio, that means

Classic Banner
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Analog output
Analog, current
Sampling rate typ.
32 kHz
Repeat accuracy
10 µm
Housing material
Aluminum, Anodized
Connection
Connector, M12x1, 8-pin
Operating voltage Ub
18...30 VDC
Ambient temperature
-20...85 °C
IP rating
IP54
Approval/Conformity
CE
UKCA
cULus
WEEE
Principle of operation
Inductive positioning system
Classifications
ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 12.0
27-27-40-04
ECLASS 13.0
27-27-40-04
ECLASS 14.0
27-27-40-04
ECLASS 4.1
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
ETIM 8.0
EC001818
ETIM 9.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue