Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Contrast scanners
Series
67M
Dimension
32 x 64 x 82 mm
Interface
Analog, voltage: 1…5.5 V
PNP/NPN: NO/NC
PNP/NPN: NO/NC
Input function
Time function on/off
Principle of operation
Contrast sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BKT 67M-002-U-S92 | BKT 67M-001-U-S92 | |
|
-
List price
|
-
List price
|
|
| Series | 67M | 67M |
|---|---|---|
| Dimension | 32 x 64 x 82 mm | 32 x 64 x 82 mm |
| Interface |
Analog, voltage: 1…5.5 V PNP/NPN: NO/NC |
Analog, voltage: 1…5.5 V PNP/NPN: NO/NC |
| Input function | Time function on/off | Time function on/off |
| Principle of operation | Contrast sensor | Contrast sensor |
| Principle of optical operation | Diffuse sensor, Focused | Diffuse sensor, Focused |
| Beam characteristic | Focused | Focused |
| Light type | Blue light/Green light/Red light | Blue light/Green light/Red light |
| Light spot size | 5 x 1.5 mm at 9 mm | 1.5 x 5 mm at 9 mm |
| Range | 6...12 mm | 6...12 mm |
| Connection | Connector, M12x1-Male | Connector, M12x1-Male |
| Housing material | Aluminum, Die casting, Painted | Aluminum, Die casting, Painted |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported