Products
Industries & Solutions
Company
Service & Support

BKT000N

BKT M-15C-U-S4

Contrast scanners

Series
M
Dimension
31 x 97.8 x 62.3 mm
Interface
Analog, voltage 0…5.5 V
PNP/NPN NO/NC
Input function
Same function as button
Principle of operation
Contrast sensor
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
M
Dimension
31 x 97.8 x 62.3 mm
Interface
Analog, voltage 0…5.5 V
PNP/NPN NO/NC
Input function
Same function as button
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, Focused
Beam characteristic
Focused
Light type
White light
Light spot size
Ø 3 mm at 9 mm
Range
7...11 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Painted
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-06
ECLASS 11.0
27-27-09-06
ECLASS 12.0
27-27-09-06
ECLASS 13.0
27-27-09-06
ECLASS 14.0
27-27-09-06
ECLASS 5.1.4
27-27-09-06
ECLASS 6.2
27-27-09-06
ECLASS 8.1
27-27-09-06
ECLASS 9.0
27-27-09-06
ECLASS 9.1
27-27-09-06
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC001820
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue