Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries & Solutions
Company
Service & Support

BKT000Y

BKT 21M-002-P-S4

Contrast scanners

Series
21M
Dimension
12 x 50 x 42.5 mm
Interface
PNP NO/NC
Input function
Key disable on/off
Teach Contrast (switching point)
Principle of operation
Contrast sensor
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
21M
Dimension
12 x 50 x 42.5 mm
Interface
PNP NO/NC
Input function
Key disable on/off
Teach Contrast (switching point)
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, Focused
Special optical feature
Coaxial Optics
Beam characteristic
Focused
Light type
White light
Light spot size
Ø 3.5 mm at 19 mm
Range
17...21 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Powder coated
Aluminum
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-06
ECLASS 11.0
27-27-09-06
ECLASS 12.0
27-27-09-06
ECLASS 13.0
27-27-09-06
ECLASS 14.0
27-27-09-06
ECLASS 5.1.4
27-27-09-06
ECLASS 6.2
27-27-09-06
ECLASS 8.1
27-27-09-06
ECLASS 9.0
27-27-09-06
ECLASS 9.1
27-27-09-06
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC001820
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue