Similar Illustration
Only CAD model download is supported
Contrast scanners
Series
6K
Dimension
12 x 41.5 x 21.6 mm
Interface
PNP NO/NC
Input function
Key disable on/off
Same function as button
Same function as button
Principle of operation
Contrast sensor
Recommended alternative
BOS02EM
Diffuse sensors
BOS 6K-UI-LD10-S75
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BKT 6K-002-P-S75 | BOS 6K-UI-LD10-S75 | |
|
-
List price
|
-
List price
|
|
| Series | 6K | 6K |
|---|---|---|
| Dimension | 12 x 41.5 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface | PNP NO/NC |
IO-Link-Device: 1.1.3 PNP/NPN/IO-Link: NO/NC |
| Input function |
Key disable on/off Same function as button |
Key disable on/off Same function as button |
| Principle of operation | Contrast sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Focused | Diffuse sensor, (energetic) |
| Beam characteristic | Focused | Focused |
| Light type | Laser Red light | Laser Red light |
| Light spot size | 0.7 x 0.7 mm at 250 mm | 0.7 x 0.7 mm at 250 mm |
| Range | 1...250 mm | 1...250 mm |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported