Contrast scanners
Push-Pull/IO-Link: NO/NC
Same function as button
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BKT 6K-013-I-S75 | BKT 6K-012-I-S75 | BKT 6K-014-I-S75 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 6K | 6K | 6K |
|---|---|---|---|
| Dimension | 12 x 34 x 21.6 mm | 12 x 34 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface |
IO-Link-Device: 1.1.3 Push-Pull/IO-Link: NO/NC |
IO-Link-Device: 1.1.3 Push-Pull/IO-Link: NO/NC |
IO-Link-Device: 1.1.3 Push-Pull/IO-Link: NO/NC |
| Input function |
Key disable on/off Same function as button |
Key disable on/off Same function as button |
Key disable on/off Same function as button |
| Principle of operation | Contrast sensor | Contrast sensor | Contrast sensor |
| Principle of optical operation | Diffuse sensor, Focused | Diffuse sensor, Focused | Diffuse sensor, Focused |
| Light type | LED RGB | LED RGB | LED RGB |
| Light spot size | 1 x 4 mm at 12 mm | 1 x 4 mm at 12 mm | 1 x 4 mm at 12 mm |
| Range | 9...15 mm | 9...15 mm | 9...15 mm |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS | ABS |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |