Similar Illustration
Only CAD model download is supported
Light bands
Series
A
Dimension
100 x 26 x 93 mm
Interface
2x Analog, voltage/analog, current: 0…10 V/4…20 mA
3x PNP: Normally open (NO)
3x PNP: Normally open (NO)
Principle of operation
Light array
Special optical feature
CCD technology
Recommended alternative
BLA000A
Light bands
BLA 50D-001-S115
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BLA 50A-001-S115 | BLA 50D-001-S115 | |
|
-
List price
|
-
List price
|
|
| Series | A | D |
|---|---|---|
| Dimension | 100 x 26 x 93 mm | - |
| Interface |
2x Analog, voltage/analog, current: 0…10 V/4…20 mA 3x PNP: Normally open (NO) |
2x Analog, voltage/analog, current 0…10 V/4…20 mA 3x PNP/NPN Normally open (NO) |
| Principle of operation | Light array | Light array |
| Special optical feature | CCD technology | CCD technology |
| Beam characteristic | Collimated light strip, width 54 mm | Collimated light strip, width 54 mm |
| Light type | Laser Red light | Laser Red light |
| Range | 0...2 m | 0...2 m |
| Connection 1 | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Connection 2 | M12x1-Female, 4-pin, A-coded | M12x1-Female, 4-pin, A-coded |
| Connection 3 | M12x1-Male, 8-pin, A-coded | M12x1-Male, 8-pin, A-coded |
| Housing material | Aluminum, Anodized | Aluminum, Anodized |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |
Only CAD model download is supported