Products
Industries & Solutions
Company
Service & Support

BLA0007

BLA 16C-002-00,25-S75

Light Array

Series
C
Dimension
38 x 20 x 68.3 mm
Interface
IO-Link: 1.1
Principle of operation
Light array
Special optical feature
CCD technology
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
C
Dimension
38 x 20 x 68.3 mm
Interface
IO-Link: 1.1
Principle of operation
Light array
Special optical feature
CCD technology
Beam characteristic
Collimated light strip, width 20 mm
Light type
Laser Red light
Range
0...2 m
Connection 1
M8x1-Male, 4-pin
Connection 2
M8x1-Female, 4-pin
Connection 3
M8x1-Male, 4-pin
Housing material
Aluminum, Anodized
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
Classifications
ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 12.0
27-27-09-16
ECLASS 13.0
27-27-09-16
ECLASS 14.0
27-27-09-16
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 7.0
EC001832
ETIM 8.0
EC001832
ETIM 9.0
EC001832
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue