Products
Industries & Solutions
Company
Service & Support

BLA0008

BLA 32D-001-S115

Light Array

Series
D
Interface
2x Analog, voltage/analog, current: 0…10 V/4…20 mA
3x PNP/NPN: Normally open (NO)
Principle of operation
Light array
Special optical feature
CCD technology
Beam characteristic
Collimated light strip, width 37 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
D
Interface
2x Analog, voltage/analog, current: 0…10 V/4…20 mA
3x PNP/NPN: Normally open (NO)
Principle of operation
Light array
Special optical feature
CCD technology
Beam characteristic
Collimated light strip, width 37 mm
Light type
Laser Red light
Range
0...2 m
Connection 1
M12x1-Male, 4-pin, A-coded
Connection 2
M12x1-Female, 4-pin, A-coded
Connection 3
M12x1-Male, 8-pin, A-coded
Housing material
Aluminum, Anodized
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
WEEE
cULus
UKCA
Classifications
ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 12.0
27-27-09-16
ECLASS 13.0
27-27-09-16
ECLASS 14.0
27-27-09-16
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 7.0
EC001832
ETIM 8.0
EC001832
ETIM 9.0
EC001832
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue