Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Light grid
Series
1-015
Dimension
22 x 200.1 x 43.2 mm
Active length AL 1
150 mm
Interface
Analog, voltage: 0…10 V
PNP: Normally open (NO)
PNP: Normally open (NO)
Principle of operation
Light grid
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BLG 1-015-210-050-PV01-SX | BLG 1-015-210-070-PV01-SX | |
|
-
List price
|
-
List price
|
|
| Series | 1-015 | 1-015 |
|---|---|---|
| Dimension | 22 x 200.1 x 43.2 mm | 22 x 200.1 x 43.2 mm |
| Active length AL 1 | 150 mm | 150 mm |
| Interface |
Analog, voltage: 0…10 V PNP: Normally open (NO) |
Analog, voltage: 0…10 V PNP: Normally open (NO) |
| Principle of operation | Light grid | Light grid |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | Infrared | Infrared |
| Smallest part typ. | 5.0 at t 0.5 x Sn, R 0 = 2.1 m | 7.0 at t 0.5 x Sn, R0 = 2.1 m |
| Range | 0...2.1 m | 0...2.1 m |
| Connection | Connector, M12x1-Male | Connector, M12x1-Male |
| Housing material | Aluminum, Anodized | Aluminum, Anodized |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 20...28 VDC | 20...28 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported