Products
Industries & Solutions
Company
Service & Support

BLG0005

BLG 1-030-210-070-PV01-SX

Light grid

Series
1-030
Dimension
22 x 350.1 x 43.2 mm
Active length AL 1
300 mm
Interface
Analog, voltage: 0…10 V
PNP: Normally open (NO)
Principle of operation
Light grid
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
1-030
Dimension
22 x 350.1 x 43.2 mm
Active length AL 1
300 mm
Interface
Analog, voltage: 0…10 V
PNP: Normally open (NO)
Principle of operation
Light grid
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
Infrared
Smallest part typ.
7.0 at t 0.5 x Sn, R0 = 2.1 m
Range
0...2.1 m
Connection
Connector, M12x1-Male
Housing material
Aluminum, Anodized
Material sensing surface
PMMA
Operating voltage Ub
20...28 VDC
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-10
ECLASS 11.0
27-27-09-10
ECLASS 12.0
27-27-09-10
ECLASS 13.0
27-27-09-10
ECLASS 14.0
27-27-09-10
ECLASS 5.1.4
27-27-09-10
ECLASS 6.2
27-27-09-10
ECLASS 8.1
27-27-09-10
ECLASS 9.0
27-27-09-10
ECLASS 9.1
27-27-09-10
ETIM 4.0
EC002549
ETIM 5.0
EC002549
ETIM 6.0
EC002549
ETIM 7.0
EC002549
ETIM 8.0
EC002550
ETIM 9.0
EC002549
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue