Products
Industries & Solutions
Company
Service & Support
Canceled

BLG0009

BLG 4A-120-50X-B04-O01-SX

Basic body protection

Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
SIL CL (EN 62061)
3
Response time max.
16 ms
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
SIL CL (EN 62061)
3
Response time max.
16 ms
Approval/Conformity
TÜV
cULus
CE
WEEE
Operating principle
non-contact (photoelectric)
Light beams, number
4
Protective field height (Hp)
1215 mm
Range
50 m
Connection 1
Emitter: M12x1-Male, A-coded
Connection 2
Receiver: M12x1-Male
Switching output
2x PNP OSSD
Dimension
35 x 1364 x 41.2 mm
Ambient temperature
-10...55 °C
IP rating
IP65
Housing material
Aluminum, painted (yellow RAL 1003)
Classifications
ECLASS 10.1
27-27-27-04
ECLASS 11.0
27-27-27-04
ECLASS 12.0
27-27-27-04
ECLASS 13.0
27-27-27-04
ECLASS 14.0
27-27-27-04
ECLASS 4.1
27-27-09-10
ECLASS 5.1.4
27-27-27-04
ECLASS 6.2
27-27-27-04
ECLASS 8.1
27-27-27-04
ECLASS 9.0
27-27-27-04
ECLASS 9.1
27-27-27-04
ETIM 4.0
EC02549
ETIM 5.0
EC02549
ETIM 6.0
EC02549
ETIM 7.0
EC02549
ETIM 8.0
EC02549
ETIM 9.0
EC002549
UNSPSC 11
46171620
UNSPSC 7.0901
46171620
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue