Products
Industries & Solutions
Company
Service & Support
Canceled

BLT0004

BLT 18KF-001-P-S4

Luminescence sensors

Series
18KF
Dimension
Ø 18 x 81.5 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
Principle of operation
Luminescence Sensor
Principle of optical operation
Diffuse sensor, Focused
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
18KF
Dimension
Ø 18 x 81.5 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
Principle of operation
Luminescence Sensor
Principle of optical operation
Diffuse sensor, Focused
Beam characteristic
Focused
Light type
Ultraviolet light
Light spot size
Ø 3 mm at 20 mm
Range
8...20 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-27-09-08
ECLASS 11.0
27-27-09-08
ECLASS 12.0
27-27-09-08
ECLASS 13.0
27-27-09-08
ECLASS 14.0
27-27-09-08
ECLASS 5.1.4
27-27-09-08
ECLASS 6.2
27-27-09-08
ECLASS 8.1
27-27-09-08
ECLASS 9.0
27-27-09-08
ECLASS 9.1
27-27-09-08
ETIM 4.0
EC001822
ETIM 5.0
EC001822
ETIM 6.0
EC001822
ETIM 7.0
EC001822
ETIM 8.0
EC001822
ETIM 9.0
EC001822
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue