Discontinued
- Series
- 31M
- Dimension
- 24.1 x 58.4 x 71.1 mm
- Interface
-
Analog, voltage 0…5 V
PNP/NPN NO/NC - Input function
- Key disable on/off
- Principle of operation
- Luminescence Sensor
- Principle of optical operation
- Diffuse sensor, Focused
- Beam characteristic
- Focused
- Light type
- Ultraviolet light
- Light spot size
- Ø 5 mm at 100 mm
- Range
- 0...100 mm
- Connection
- Connector, M12x1-Male
- Housing material
- Zinc, Die casting, Painted
- Material sensing surface
- Glass
- Operating voltage Ub
- 10...24 VDC
- Approval/Conformity
-
cETLus
CE
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-27-09-08
- ECLASS 11.0
- 27-27-09-08
- ECLASS 5.1.4
- 27-27-09-08
- ECLASS 6.2
- 27-27-09-08
- ECLASS 8.1
- 27-27-09-08
- ECLASS 9.0
- 27-27-09-08
- ECLASS 9.1
- 27-27-09-08
- ETIM 4.0
- EC001822
- ETIM 5.0
- EC001822
- ETIM 6.0
- EC001822
- ETIM 7.0
- EC001822
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528