Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
C-slot
Dimension
25.7 x 2.9 x 4.8 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 5 m
Application
Optimized response path especially suited for short-stroke cylinders.
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BMF 273K-NS-C-2A-PU-05 | BMF 423K-AANS-C-2-P0-02 | |
|
-
List price
|
-
List price
|
|
| Slot type | C-slot | C-slot |
|---|---|---|
| Dimension | 25.7 x 2.9 x 4.8 mm | 3.6 x 2.9 x 24 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 5 m | PUR, 2 m |
| Application | Optimized response path especially suited for short-stroke cylinders. | Object detection |
| Housing material | PBT | PA 12 |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 7000 Hz | 500 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus |
CE UKCA WEEE cULus |
| Mounting part | - | Screw M2 |
Only CAD model download is supported