Similar Illustration
Only CAD model download is supported
For small installation spaces
Dimension
Ø 6.5 x 30.5 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Housing material
Brass, nickel-plated
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 07M-PS-C-2-KPU-02 | BMF 305K-PS-C-2-PU-02 | BMF 103K-PS-C-2A-PU-02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 30.5 mm | 33.5 x 5 x 10.5 mm | 9 x 4.8 x 16 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 2 m | PUR, 2 m | PUR, 2 m |
| Housing material | Brass, nickel-plated | LCP | PBT |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
| Slot type | - | variable | variable |
| Application | - | larger actuators | Optimized response path especially suited for short-stroke cylinders. |
| Mounting part | - | Mounting bracket BMF 305-HW* | Mounting bracket BMF 103-HW* |
Only CAD model download is supported