Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
For small installation spaces
Dimension
Ø 6.5 x 30 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.3 m
Application
Flexible mounting
Switching distances > 20 mm possible
Switching distances > 20 mm possible
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 07M-PS-D-2-SA2-S49-00,3 | BMF 07M-PS-D-2-S49-00,3 | BMF 07M-PS-D-2-SA4-S49-00,3 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 30 mm | Ø 6.5 x 30 mm | Ø 6.5 x 30 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Cable | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.3 m |
| Application |
Flexible mounting Switching distances > 20 mm possible |
Flexible mounting Switching distances > 20 mm possible |
Flexible mounting Switching distances > 20 mm possible |
| Mounting part | Clamps | Clamps | Clamps |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported