Similar Illustration
Only CAD model download is supported
The standard with different housing materials
Dimension
Ø 8 x 30.5 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Housing material
Brass, nickel-plated
Switching output
NPN Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 08M-NS-C-2-KPU-02 | BMF 423K-AANS-C-2-P0-02 | BMF 21K-NS-C-2-PU-02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 30.5 mm | 3.6 x 2.9 x 24 mm | 32 x 23 x 11 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 2 m | PUR, 2 m | PUR, 2 m |
| Housing material | Brass, nickel-plated | PA 12 | PBT |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 10000 Hz | 500 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA WEEE cULus |
CE UKCA cULus WEEE |
| Slot type | - | C-slot | - |
| Application | - | Object detection | - |
| Mounting part | - | Screw M2 | - |
Only CAD model download is supported