Similar Illustration
Only CAD model download is supported
The standard with different housing materials
Dimension
Ø 8 x 30.5 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 3 m
Application
Flexible mounting
Switching distances > 20 mm possible
Switching distances > 20 mm possible
Mounting part
Clamps
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 08M-PS-C-2-KPU-03 | BMF 07M-PS-C-2-KPU-03 | BMF 08M-PS-C-2-KPU-02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 30.5 mm | Ø 6.5 x 30.5 mm | Ø 8 x 30.5 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 3 m | PUR, 3 m | PUR, 2 m |
| Application |
Flexible mounting Switching distances > 20 mm possible |
Flexible mounting Switching distances > 20 mm possible |
Flexible mounting Switching distances > 20 mm possible |
| Mounting part | Clamps | Clamps | Clamps |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported