Similar Illustration
Only CAD model download is supported
Tubular magnetic field sensors
Dimension
Ø 8 x 30.5 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 2.5 m
Housing material
Brass, nickel-plated
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 08M-PS-C-2-KPU-SA2-S49-02,5 | BMF 303K-PS-C-2A-SA2-S49-02,5 | BMF 305K-PS-C-2-SA2-S49-02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 30.5 mm | 25.5 x 3 x 4.5 mm | 33.5 x 5 x 10.5 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Cable | PUR, 2.5 m | PUR, 2.5 m | PUR, 2 m |
| Housing material | Brass, nickel-plated | LCP | LCP |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10000 Hz | 30000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE WEEE EAC |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
| Slot type | - | variable | variable |
Only CAD model download is supported