Similar Illustration
Only CAD model download is supported
For different groove shapes and small installation spaces
Slot type
variable
Dimension
9 x 4.8 x 16 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 3 m
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 103K-PO-C-2A-SA2-S49-00,3 | BMF 305K-PO-C-2-SA2-S49-00,3 | BMF 303K-PO-C-2A-SA2-S49-00,3 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Slot type | variable | variable | variable |
|---|---|---|---|
| Dimension | 9 x 4.8 x 16 mm | 33.5 x 5 x 10.5 mm | 25.5 x 3 x 4.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Cable | PUR, 3 m | PUR, 0.3 m | PUR, 0.3 m |
| Application | Optimized response path especially suited for short-stroke cylinders. | larger actuators | miniaturized actuators |
| Housing material | PBT | LCP | LCP |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 30000 Hz | 10000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Mounting part | - | Mounting bracket BMF 305-HW* | Mounting bracket BMF 303-HW* |
Only CAD model download is supported