Similar Illustration
Only CAD model download is supported
For different groove shapes and small installation spaces
Slot type
variable
Dimension
9 x 4.8 x 16 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Application
Optimized response path especially suited for short-stroke cylinders.
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BMF 103K-PS-C-2A-PU-02 | BMF 103K-PS-C-2A-PU-03 | |
|
-
List price
|
-
List price
|
|
| Slot type | variable | variable |
|---|---|---|
| Dimension | 9 x 4.8 x 16 mm | 9 x 4.8 x 16 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 2 m | PUR, 3 m |
| Application | Optimized response path especially suited for short-stroke cylinders. | Optimized response path especially suited for short-stroke cylinders. |
| Mounting part | Mounting bracket BMF 103-HW* | Mounting bracket BMF 103-HW* |
| Housing material | PBT | PBT |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 30000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported