Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
For different groove shapes and small installation spaces
Slot type
variable
Dimension
9 x 4.8 x 16 mm
Principle of operation
Magnetic field sensor
Connection
M5x0.5-Male
Cable
PUR, 0.2 m
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 103K-PS-C-2A-S26-00,2 | BMF 103K-PS-C-2A-S49-00,2 | BMF 303K-PS-C-2A-S26-00,2 | BMF 303K-PS-C-2A-S26-00,3 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Slot type | variable | variable | variable | variable |
|---|---|---|---|---|
| Dimension | 9 x 4.8 x 16 mm | 9 x 4.8 x 16 mm | 25.5 x 3 x 4.5 mm | 25.5 x 3 x 4.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M5x0.5-Male | M8x1-Male, 3-pin | M5x0.5-Male | M5x0.5-Male |
| Cable | PUR, 0.2 m | PUR, 0.2 m | PUR, 0.2 m | PUR, 0.3 m |
| Application | Optimized response path especially suited for short-stroke cylinders. | Optimized response path especially suited for short-stroke cylinders. | - | - |
| Housing material | PBT | PBT | LCP | LCP |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 30000 Hz | 30000 Hz | 30000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported