Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Dimension
32 x 23 x 11 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 5 m
Housing material
PBT
Switching output
NPN Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 21K-NS-C-2-PU-05 | BMF 305K-NS-C-2-PU-05 | BMF 303K-NS-C-2A-PU-03 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 32 x 23 x 11 mm | 33.5 x 5 x 10.5 mm | 25.5 x 3 x 4.5 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 5 m | PUR, 5 m | PUR, 3 m |
| Housing material | PBT | LCP | LCP |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Slot type | - | variable | variable |
Only CAD model download is supported