Similar Illustration
Only CAD model download is supported
For tie rod cylinders
Dimension
33 x 23 x 11 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 3 m
Application
Pneumatic cylinder with tie rods
Pneumatic cylinder with DUO rail
Round cylinder
Profile cylinder
Pneumatic cylinder with DUO rail
Round cylinder
Profile cylinder
Housing material
PBT
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 21K-PS-C-2-PU-03 | BMF 103K-PS-C-2A-PU-03 | BMF 303K-PS-C-2A-PU-03 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 33 x 23 x 11 mm | 9 x 4.8 x 16 mm | 25.5 x 3 x 4.5 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 3 m | PUR, 3 m | PUR, 3 m |
| Application |
Pneumatic cylinder with tie rods Pneumatic cylinder with DUO rail Round cylinder Profile cylinder |
Optimized response path especially suited for short-stroke cylinders. | miniaturized actuators |
| Housing material | PBT | PBT | LCP |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10000 Hz | 30000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
| Slot type | - | variable | variable |
| Mounting part | - | Mounting bracket BMF 103-HW* | Mounting bracket BMF 303-HW* |
Only CAD model download is supported