Similar Illustration
Only CAD model download is supported
For tie rod cylinders
Dimension
33 x 23 x 11 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 5 m
Application
Pneumatic cylinder with tie rods
Pneumatic cylinder with DUO rail
Round cylinder
Profile cylinder
Pneumatic cylinder with DUO rail
Round cylinder
Profile cylinder
Housing material
PBT
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 21K-PS-C-2-PU-05 | BMF 305K-PS-C-2-PU-05 | BMF 235K-PS-C-2A-PU-05 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 33 x 23 x 11 mm | 33.5 x 5 x 10.5 mm | 23.5 x 5 x 5.5 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 5 m | PUR, 5 m | PUR, 5 m |
| Application |
Pneumatic cylinder with tie rods Pneumatic cylinder with DUO rail Round cylinder Profile cylinder |
larger actuators | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
| Housing material | PBT | LCP | PA 12 |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 3000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
| Slot type | - | variable | T-slot |
| Mounting part | - | - | can be installed in T-slot from above |
Only CAD model download is supported